REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=18,7 L=71 mm
Manufacturer Part Number 711-18,7-71
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-18,7-71REF. 711 PUNCH (12% CR) HWS D1=18,7 L=71 mm18,771
711-18,8-100REF. 711 PUNCH (12% CR) HWS D1=18,8 L=100 mm18,8100
711-18,8-71REF. 711 PUNCH (12% CR) HWS D1=18,8 L=71 mm18,871
711-18,9-100REF. 711 PUNCH (12% CR) HWS D1=18,9 L=100 mm18,9100
711-18,9-71REF. 711 PUNCH (12% CR) HWS D1=18,9 L=71 mm18,971
711-19-100REF. 711 PUNCH (12% CR) HWS D1=19 L=100 mm19100
711-19-71REF. 711 PUNCH (12% CR) HWS D1=19 L=71 mm1971
711-19,1-100REF. 711 PUNCH (12% CR) HWS D1=19,1 L=100 mm19,1100
711-19,1-71REF. 711 PUNCH (12% CR) HWS D1=19,1 L=71 mm19,171
711-19,2-100REF. 711 PUNCH (12% CR) HWS D1=19,2 L=100 mm19,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map