REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=18,5 L=100 mm
Manufacturer Part Number 711-18,5-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-18,2-71REF. 711 PUNCH (12% CR) HWS D1=18,2 L=71 mm18,271
711-18,3-100REF. 711 PUNCH (12% CR) HWS D1=18,3 L=100 mm18,3100
711-18,3-71REF. 711 PUNCH (12% CR) HWS D1=18,3 L=71 mm18,371
711-18,4-100REF. 711 PUNCH (12% CR) HWS D1=18,4 L=100 mm18,4100
711-18,4-71REF. 711 PUNCH (12% CR) HWS D1=18,4 L=71 mm18,471
711-18,5-100REF. 711 PUNCH (12% CR) HWS D1=18,5 L=100 mm18,5100
711-18,5-71REF. 711 PUNCH (12% CR) HWS D1=18,5 L=71 mm18,571
711-18,6-100REF. 711 PUNCH (12% CR) HWS D1=18,6 L=100 mm18,6100
711-18,6-71REF. 711 PUNCH (12% CR) HWS D1=18,6 L=71 mm18,671
711-18,7-100REF. 711 PUNCH (12% CR) HWS D1=18,7 L=100 mm18,7100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map