REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=17 L=100 mm
Manufacturer Part Number 711-17-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-16,7-71REF. 711 PUNCH (12% CR) HWS D1=16,7 L=71 mm16,771
711-16,8-100REF. 711 PUNCH (12% CR) HWS D1=16,8 L=100 mm16,8100
711-16,8-71REF. 711 PUNCH (12% CR) HWS D1=16,8 L=71 mm16,871
711-16,9-100REF. 711 PUNCH (12% CR) HWS D1=16,9 L=100 mm16,9100
711-16,9-71REF. 711 PUNCH (12% CR) HWS D1=16,9 L=71 mm16,971
711-17-100REF. 711 PUNCH (12% CR) HWS D1=17 L=100 mm17100
711-17-71REF. 711 PUNCH (12% CR) HWS D1=17 L=71 mm1771
711-17,1-100REF. 711 PUNCH (12% CR) HWS D1=17,1 L=100 mm17,1100
711-17,1-71REF. 711 PUNCH (12% CR) HWS D1=17,1 L=71 mm17,171
711-17,2-100REF. 711 PUNCH (12% CR) HWS D1=17,2 L=100 mm17,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map