REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=17,7 L=71 mm
Manufacturer Part Number 711-17,7-71
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-17,7-71REF. 711 PUNCH (12% CR) HWS D1=17,7 L=71 mm17,771
711-17,8-100REF. 711 PUNCH (12% CR) HWS D1=17,8 L=100 mm17,8100
711-17,8-71REF. 711 PUNCH (12% CR) HWS D1=17,8 L=71 mm17,871
711-17,9-100REF. 711 PUNCH (12% CR) HWS D1=17,9 L=100 mm17,9100
711-17,9-71REF. 711 PUNCH (12% CR) HWS D1=17,9 L=71 mm17,971
711-18-100REF. 711 PUNCH (12% CR) HWS D1=18 L=100 mm18100
711-18-71REF. 711 PUNCH (12% CR) HWS D1=18 L=71 mm1871
711-18,1-100REF. 711 PUNCH (12% CR) HWS D1=18,1 L=100 mm18,1100
711-18,1-71REF. 711 PUNCH (12% CR) HWS D1=18,1 L=71 mm18,171
711-18,2-100REF. 711 PUNCH (12% CR) HWS D1=18,2 L=100 mm18,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map