REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=16,5 L=71 mm
Manufacturer Part Number 711-16,5-71
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-16,2-71REF. 711 PUNCH (12% CR) HWS D1=16,2 L=71 mm16,271
711-16,3-100REF. 711 PUNCH (12% CR) HWS D1=16,3 L=100 mm16,3100
711-16,3-71REF. 711 PUNCH (12% CR) HWS D1=16,3 L=71 mm16,371
711-16,4-100REF. 711 PUNCH (12% CR) HWS D1=16,4 L=100 mm16,4100
711-16,4-71REF. 711 PUNCH (12% CR) HWS D1=16,4 L=71 mm16,471
711-16,5-100REF. 711 PUNCH (12% CR) HWS D1=16,5 L=100 mm16,5100
711-16,5-71REF. 711 PUNCH (12% CR) HWS D1=16,5 L=71 mm16,571
711-16,6-100REF. 711 PUNCH (12% CR) HWS D1=16,6 L=100 mm16,6100
711-16,6-71REF. 711 PUNCH (12% CR) HWS D1=16,6 L=71 mm16,671
711-16,7-100REF. 711 PUNCH (12% CR) HWS D1=16,7 L=100 mm16,7100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map