REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=16,2 L=100 mm
Manufacturer Part Number 711-16,2-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-15,7-71REF. 711 PUNCH (12% CR) HWS D1=15,7 L=71 mm15,771
711-15,8-100REF. 711 PUNCH (12% CR) HWS D1=15,8 L=100 mm15,8100
711-15,8-71REF. 711 PUNCH (12% CR) HWS D1=15,8 L=71 mm15,871
711-15,9-100REF. 711 PUNCH (12% CR) HWS D1=15,9 L=100 mm15,9100
711-15,9-71REF. 711 PUNCH (12% CR) HWS D1=15,9 L=71 mm15,971
711-16-100REF. 711 PUNCH (12% CR) HWS D1=16 L=100 mm16100
711-16-71REF. 711 PUNCH (12% CR) HWS D1=16 L=71 mm1671
711-16,1-100REF. 711 PUNCH (12% CR) HWS D1=16,1 L=100 mm16,1100
711-16,1-71REF. 711 PUNCH (12% CR) HWS D1=16,1 L=71 mm16,171
711-16,2-100REF. 711 PUNCH (12% CR) HWS D1=16,2 L=100 mm16,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map