REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=15,2 L=71 mm
Manufacturer Part Number 711-15,2-71
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-15,2-71REF. 711 PUNCH (12% CR) HWS D1=15,2 L=71 mm15,271
711-15,3-100REF. 711 PUNCH (12% CR) HWS D1=15,3 L=100 mm15,3100
711-15,3-71REF. 711 PUNCH (12% CR) HWS D1=15,3 L=71 mm15,371
711-15,4-100REF. 711 PUNCH (12% CR) HWS D1=15,4 L=100 mm15,4100
711-15,4-71REF. 711 PUNCH (12% CR) HWS D1=15,4 L=71 mm15,471
711-15,5-100REF. 711 PUNCH (12% CR) HWS D1=15,5 L=100 mm15,5100
711-15,5-71REF. 711 PUNCH (12% CR) HWS D1=15,5 L=71 mm15,571
711-15,6-100REF. 711 PUNCH (12% CR) HWS D1=15,6 L=100 mm15,6100
711-15,6-71REF. 711 PUNCH (12% CR) HWS D1=15,6 L=71 mm15,671
711-15,7-100REF. 711 PUNCH (12% CR) HWS D1=15,7 L=100 mm15,7100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map