REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=14 L=100 mm
Manufacturer Part Number 711-14-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-13,7-71REF. 711 PUNCH (12% CR) HWS D1=13,7 L=71 mm13,771
711-13,8-100REF. 711 PUNCH (12% CR) HWS D1=13,8 L=100 mm13,8100
711-13,8-71REF. 711 PUNCH (12% CR) HWS D1=13,8 L=71 mm13,871
711-13,9-100REF. 711 PUNCH (12% CR) HWS D1=13,9 L=100 mm13,9100
711-13,9-71REF. 711 PUNCH (12% CR) HWS D1=13,9 L=71 mm13,971
711-14-100REF. 711 PUNCH (12% CR) HWS D1=14 L=100 mm14100
711-14-71REF. 711 PUNCH (12% CR) HWS D1=14 L=71 mm1471
711-14,1-100REF. 711 PUNCH (12% CR) HWS D1=14,1 L=100 mm14,1100
711-14,1-71REF. 711 PUNCH (12% CR) HWS D1=14,1 L=71 mm14,171
711-14,2-100REF. 711 PUNCH (12% CR) HWS D1=14,2 L=100 mm14,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map