REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=13,7 L=100 mm
Manufacturer Part Number 711-13,7-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-13,2-71REF. 711 PUNCH (12% CR) HWS D1=13,2 L=71 mm13,271
711-13,3-100REF. 711 PUNCH (12% CR) HWS D1=13,3 L=100 mm13,3100
711-13,3-71REF. 711 PUNCH (12% CR) HWS D1=13,3 L=71 mm13,371
711-13,4-100REF. 711 PUNCH (12% CR) HWS D1=13,4 L=100 mm13,4100
711-13,4-71REF. 711 PUNCH (12% CR) HWS D1=13,4 L=71 mm13,471
711-13,5-100REF. 711 PUNCH (12% CR) HWS D1=13,5 L=100 mm13,5100
711-13,5-71REF. 711 PUNCH (12% CR) HWS D1=13,5 L=71 mm13,571
711-13,6-100REF. 711 PUNCH (12% CR) HWS D1=13,6 L=100 mm13,6100
711-13,6-71REF. 711 PUNCH (12% CR) HWS D1=13,6 L=71 mm13,671
711-13,7-100REF. 711 PUNCH (12% CR) HWS D1=13,7 L=100 mm13,7100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map