REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=12,7 L=100 mm
Manufacturer Part Number 711-12,7-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-12,2-71REF. 711 PUNCH (12% CR) HWS D1=12,2 L=71 mm12,271
711-12,3-100REF. 711 PUNCH (12% CR) HWS D1=12,3 L=100 mm12,3100
711-12,3-71REF. 711 PUNCH (12% CR) HWS D1=12,3 L=71 mm12,371
711-12,4-100REF. 711 PUNCH (12% CR) HWS D1=12,4 L=100 mm12,4100
711-12,4-71REF. 711 PUNCH (12% CR) HWS D1=12,4 L=71 mm12,471
711-12,5-100REF. 711 PUNCH (12% CR) HWS D1=12,5 L=100 mm12,5100
711-12,5-71REF. 711 PUNCH (12% CR) HWS D1=12,5 L=71 mm12,571
711-12,6-100REF. 711 PUNCH (12% CR) HWS D1=12,6 L=100 mm12,6100
711-12,6-71REF. 711 PUNCH (12% CR) HWS D1=12,6 L=71 mm12,671
711-12,7-100REF. 711 PUNCH (12% CR) HWS D1=12,7 L=100 mm12,7100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map