REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=11 L=100 mm
Manufacturer Part Number 711-11-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-10,7-71REF. 711 PUNCH (12% CR) HWS D1=10,7 L=71 mm10,771
711-10,8-100REF. 711 PUNCH (12% CR) HWS D1=10,8 L=100 mm10,8100
711-10,8-71REF. 711 PUNCH (12% CR) HWS D1=10,8 L=71 mm10,871
711-10,9-100REF. 711 PUNCH (12% CR) HWS D1=10,9 L=100 mm10,9100
711-10,9-71REF. 711 PUNCH (12% CR) HWS D1=10,9 L=71 mm10,971
711-11-100REF. 711 PUNCH (12% CR) HWS D1=11 L=100 mm11100
711-11-71REF. 711 PUNCH (12% CR) HWS D1=11 L=71 mm1171
711-11,1-100REF. 711 PUNCH (12% CR) HWS D1=11,1 L=100 mm11,1100
711-11,1-71REF. 711 PUNCH (12% CR) HWS D1=11,1 L=71 mm11,171
711-11,2-100REF. 711 PUNCH (12% CR) HWS D1=11,2 L=100 mm11,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map