REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=11,8 L=100 mm
Manufacturer Part Number 711-11,8-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-11,7-71REF. 711 PUNCH (12% CR) HWS D1=11,7 L=71 mm11,771
711-11,8-100REF. 711 PUNCH (12% CR) HWS D1=11,8 L=100 mm11,8100
711-11,8-71REF. 711 PUNCH (12% CR) HWS D1=11,8 L=71 mm11,871
711-11,9-100REF. 711 PUNCH (12% CR) HWS D1=11,9 L=100 mm11,9100
711-11,9-71REF. 711 PUNCH (12% CR) HWS D1=11,9 L=71 mm11,971
711-12-100REF. 711 PUNCH (12% CR) HWS D1=12 L=100 mm12100
711-12-71REF. 711 PUNCH (12% CR) HWS D1=12 L=71 mm1271
711-12,1-100REF. 711 PUNCH (12% CR) HWS D1=12,1 L=100 mm12,1100
711-12,1-71REF. 711 PUNCH (12% CR) HWS D1=12,1 L=71 mm12,171
711-12,2-100REF. 711 PUNCH (12% CR) HWS D1=12,2 L=100 mm12,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map