REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=10 L=100 mm
Manufacturer Part Number 711-10-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-9,7-71REF. 711 PUNCH (12% CR) HWS D1=9,7 L=71 mm9,771
711-9,8-100REF. 711 PUNCH (12% CR) HWS D1=9,8 L=100 mm9,8100
711-9,8-71REF. 711 PUNCH (12% CR) HWS D1=9,8 L=71 mm9,871
711-9,9-100REF. 711 PUNCH (12% CR) HWS D1=9,9 L=100 mm9,9100
711-9,9-71REF. 711 PUNCH (12% CR) HWS D1=9,9 L=71 mm9,971
711-10-100REF. 711 PUNCH (12% CR) HWS D1=10 L=100 mm10100
711-10-71REF. 711 PUNCH (12% CR) HWS D1=10 L=71 mm1071
711-10,1-100REF. 711 PUNCH (12% CR) HWS D1=10,1 L=100 mm10,1100
711-10,1-71REF. 711 PUNCH (12% CR) HWS D1=10,1 L=71 mm10,171
711-10,2-100REF. 711 PUNCH (12% CR) HWS D1=10,2 L=100 mm10,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map