REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=10,7 L=100 mm
Manufacturer Part Number 711-10,7-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-0,5-100REF. 711 PUNCH (12% CR) HWS D1=0,5 L=100 mm0,5100
711-0,5-71REF. 711 PUNCH (12% CR) HWS D1=0,5 L=71 mm0,571
711-0,55-71REF. 711 PUNCH (12% CR) HWS D1=0,55 L=71 mm0,5571
711-0,6-100REF. 711 PUNCH (12% CR) HWS D1=0,6 L=100 mm0,6100
711-0,6-71REF. 711 PUNCH (12% CR) HWS D1=0,6 L=71 mm0,671
711-0,65-71REF. 711 PUNCH (12% CR) HWS D1=0,65 L=71 mm0,6571
711-0,7-100REF. 711 PUNCH (12% CR) HWS D1=0,7 L=100 mm0,7100
711-0,7-71REF. 711 PUNCH (12% CR) HWS D1=0,7 L=71 mm0,771
711-0,75-71REF. 711 PUNCH (12% CR) HWS D1=0,75 L=71 mm0,7571
711-0,8-100REF. 711 PUNCH (12% CR) HWS D1=0,8 L=100 mm0,8100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map