REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=1,7 L=71 mm
Manufacturer Part Number 711-1,7-71
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-1,7-71REF. 711 PUNCH (12% CR) HWS D1=1,7 L=71 mm1,771
711-1,8-100REF. 711 PUNCH (12% CR) HWS D1=1,8 L=100 mm1,8100
711-1,8-71REF. 711 PUNCH (12% CR) HWS D1=1,8 L=71 mm1,871
711-1,9-100REF. 711 PUNCH (12% CR) HWS D1=1,9 L=100 mm1,9100
711-1,9-71REF. 711 PUNCH (12% CR) HWS D1=1,9 L=71 mm1,971
711-2-100REF. 711 PUNCH (12% CR) HWS D1=2 L=100 mm2100
711-2-71REF. 711 PUNCH (12% CR) HWS D1=2 L=71 mm271
711-2,1-100REF. 711 PUNCH (12% CR) HWS D1=2,1 L=100 mm2,1100
711-2,1-71REF. 711 PUNCH (12% CR) HWS D1=2,1 L=71 mm2,171
711-2,2-100REF. 711 PUNCH (12% CR) HWS D1=2,2 L=100 mm2,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map