REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=1,3 L=100 mm
Manufacturer Part Number 711-1,3-100
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-1,2-71REF. 711 PUNCH (12% CR) HWS D1=1,2 L=71 mm1,271
711-1,3-100REF. 711 PUNCH (12% CR) HWS D1=1,3 L=100 mm1,3100
711-1,3-71REF. 711 PUNCH (12% CR) HWS D1=1,3 L=71 mm1,371
711-1,4-100REF. 711 PUNCH (12% CR) HWS D1=1,4 L=100 mm1,4100
711-1,4-71REF. 711 PUNCH (12% CR) HWS D1=1,4 L=71 mm1,471
711-1,5-100REF. 711 PUNCH (12% CR) HWS D1=1,5 L=100 mm1,5100
711-1,5-71REF. 711 PUNCH (12% CR) HWS D1=1,5 L=71 mm1,571
711-1,6-100REF. 711 PUNCH (12% CR) HWS D1=1,6 L=100 mm1,6100
711-1,6-71REF. 711 PUNCH (12% CR) HWS D1=1,6 L=71 mm1,671
711-1,7-100REF. 711 PUNCH (12% CR) HWS D1=1,7 L=100 mm1,7100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map