REF. 711 PUNCH (12% CR) HWS

NF ISO 6752 / DIN 9861

Manufacturer RABOURDIN
Description REF. 711 PUNCH (12% CR) HWS D1=1,1 L=71 mm
Manufacturer Part Number 711-1,1-71
E-Shop link https://eshop.rabourdin.fr/en/cylindrical-head-punch/489-poincon-cyl-tete-conique-12-cr-hws.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
711-0,8-71REF. 711 PUNCH (12% CR) HWS D1=0,8 L=71 mm0,871
711-0,85-71REF. 711 PUNCH (12% CR) HWS D1=0,85 L=71 mm0,8571
711-0,9-100REF. 711 PUNCH (12% CR) HWS D1=0,9 L=100 mm0,9100
711-0,9-71REF. 711 PUNCH (12% CR) HWS D1=0,9 L=71 mm0,971
711-0,95-71REF. 711 PUNCH (12% CR) HWS D1=0,95 L=71 mm0,9571
711-1-100REF. 711 PUNCH (12% CR) HWS D1=1 L=100 mm1100
711-1-71REF. 711 PUNCH (12% CR) HWS D1=1 L=71 mm171
711-1,1-100REF. 711 PUNCH (12% CR) HWS D1=1,1 L=100 mm1,1100
711-1,1-71REF. 711 PUNCH (12% CR) HWS D1=1,1 L=71 mm1,171
711-1,2-100REF. 711 PUNCH (12% CR) HWS D1=1,2 L=100 mm1,2100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map