REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG

NF E 63-506 / ISO 8017 / DIN 16761

Manufacturer RABOURDIN
Description REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=40 L=100 S=100 mm
Manufacturer Part Number 671-40-100-100
E-Shop link https://eshop.rabourdin.fr/en/435-colonne-de-guidage-epaulee-avec-plot-de-centrage.html
D mm 40
L mm 100
S mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mmS mm
671-40-63-80REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=40 L=63 S=80 mm406380
671-40-80-40REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=40 L=80 S=40 mm408040
671-40-80-50REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=40 L=80 S=50 mm408050
671-40-80-63REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=40 L=80 S=63 mm408063
671-40-80-80REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=40 L=80 S=80 mm408080
671-40-100-40REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=40 L=100 S=40 mm4010040
671-40-100-50REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=40 L=100 S=50 mm4010050
671-40-100-63REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=40 L=100 S=63 mm4010063
671-40-100-80REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=40 L=100 S=80 mm4010080
671-40-100-100REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=40 L=100 S=100 mm40100100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map