REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG

NF E 63-506 / ISO 8017 / DIN 16761

Manufacturer RABOURDIN
Description REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=20 L=100 S=100 mm
Manufacturer Part Number 671-20-100-100
E-Shop link https://eshop.rabourdin.fr/en/435-colonne-de-guidage-epaulee-avec-plot-de-centrage.html
D mm 20
L mm 100
S mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mmS mm
671-20-100-32REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=20 L=100 S=32 mm2010032
671-20-100-40REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=20 L=100 S=40 mm2010040
671-20-100-50REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=20 L=100 S=50 mm2010050
671-20-100-63REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=20 L=100 S=63 mm2010063
671-20-100-80REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=20 L=100 S=80 mm2010080
671-20-100-100REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=20 L=100 S=100 mm20100100
671-20-125-20REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=20 L=125 S=20 mm2012520
671-20-125-25REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=20 L=125 S=25 mm2012525
671-20-125-32REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=20 L=125 S=32 mm2012532
671-20-125-40REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=20 L=125 S=40 mm2012540

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map