REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG

NF E 63-506 / ISO 8017 / DIN 16761

Manufacturer RABOURDIN
Description REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=80 S=16 mm
Manufacturer Part Number 671-16-80-16
E-Shop link https://eshop.rabourdin.fr/en/435-colonne-de-guidage-epaulee-avec-plot-de-centrage.html
D mm 16
L mm 80
S mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mmS mm
671-16-63-16REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=63 S=16 mm166316
671-16-63-20REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=63 S=20 mm166320
671-16-63-25REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=63 S=25 mm166325
671-16-63-32REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=63 S=32 mm166332
671-16-63-40REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=63 S=40 mm166340
671-16-63-50REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=63 S=50 mm166350
671-16-63-63REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=63 S=63 mm166363
671-16-63-80REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=63 S=80 mm166380
671-16-80-16REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=80 S=16 mm168016
671-16-80-20REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=80 S=20 mm168020

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map