REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG

NF E 63-506 / ISO 8017 / DIN 16761

Manufacturer RABOURDIN
Description REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=40 S=16 mm
Manufacturer Part Number 671-16-40-16
E-Shop link https://eshop.rabourdin.fr/en/435-colonne-de-guidage-epaulee-avec-plot-de-centrage.html
D mm 16
L mm 40
S mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mmS mm
671-16-32-16REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=32 S=16 mm163216
671-16-32-20REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=32 S=20 mm163220
671-16-32-25REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=32 S=25 mm163225
671-16-32-32REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=32 S=32 mm163232
671-16-40-16REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=40 S=16 mm164016
671-16-40-20REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=40 S=20 mm164020
671-16-40-25REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=40 S=25 mm164025
671-16-40-32REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=40 S=32 mm164032
671-16-40-40REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=40 S=40 mm164040
671-16-40-50REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=40 S=50 mm164050

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map