REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG

NF E 63-506 / ISO 8017 / DIN 16761

Manufacturer RABOURDIN
Description REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=100 S=80 mm
Manufacturer Part Number 671-16-100-80
E-Shop link https://eshop.rabourdin.fr/en/435-colonne-de-guidage-epaulee-avec-plot-de-centrage.html
D mm 16
L mm 100
S mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mmS mm
671-16-100-40REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=100 S=40 mm1610040
671-16-100-50REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=100 S=50 mm1610050
671-16-100-63REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=100 S=63 mm1610063
671-16-100-80REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=100 S=80 mm1610080
671-16-125-16REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=125 S=16 mm1612516
671-16-125-20REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=125 S=20 mm1612520
671-16-125-25REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=125 S=25 mm1612525
671-16-125-32REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=125 S=32 mm1612532
671-16-125-40REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=125 S=40 mm1612540
671-16-125-50REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=16 L=125 S=50 mm1612550

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map