REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG

NF E 63-506 / ISO 8017 / DIN 16761

Manufacturer RABOURDIN
Description REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=12 L=32 S=16 mm
Manufacturer Part Number 671-12-32-16
E-Shop link https://eshop.rabourdin.fr/en/435-colonne-de-guidage-epaulee-avec-plot-de-centrage.html
D mm 12
L mm 32
S mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mmS mm
671-12-25-16REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=12 L=25 S=16 mm122516
671-12-25-20REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=12 L=25 S=20 mm122520
671-12-25-25REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=12 L=25 S=25 mm122525
671-12-32-16REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=12 L=32 S=16 mm123216
671-12-32-20REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=12 L=32 S=20 mm123220
671-12-32-25REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=12 L=32 S=25 mm123225
671-12-32-32REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=12 L=32 S=32 mm123232
671-12-32-40REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=12 L=32 S=40 mm123240
671-12-32-50REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=12 L=32 S=50 mm123250
671-12-40-16REF. 671 STEPPED GUIDE PILLAR WITH CENTERING PLUG D=12 L=40 S=16 mm124016

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map