REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=9 L=250 mm
Manufacturer Part Number 664-9-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-9-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=9 L=250 mm9250
664-9-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=9 L=400 mm9400
664-9-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=9 L=500 mm9500
664-9-630REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=9 L=630 mm9630
664-10-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10 L=100 mm10100
664-10-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10 L=125 mm10125
664-10-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10 L=160 mm10160
664-10-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10 L=200 mm10200
664-10-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10 L=250 mm10250
664-10-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10 L=315 mm10315

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map