REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=9 L=100 mm
Manufacturer Part Number 664-9-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-8,5-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,5 L=200 mm8,5200
664-8,5-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,5 L=250 mm8,5250
664-8,5-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,5 L=315 mm8,5315
664-8,5-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,5 L=400 mm8,5400
664-8,5-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,5 L=500 mm8,5500
664-8,5-630REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,5 L=630 mm8,5630
664-9-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=9 L=100 mm9100
664-9-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=9 L=125 mm9125
664-9-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=9 L=160 mm9160
664-9-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=9 L=200 mm9200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map