REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8 L=800 mm
Manufacturer Part Number 664-8-800
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-8-630REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8 L=630 mm8630
664-8-800REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8 L=800 mm8800
664-8,2-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,2 L=250 mm8,2250
664-8,2-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,2 L=315 mm8,2315
664-8,2-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,2 L=400 mm8,2400
664-8,2-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,2 L=500 mm8,2500
664-8,2-630REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,2 L=630 mm8,2630
664-8,5-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,5 L=100 mm8,5100
664-8,5-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,5 L=125 mm8,5125
664-8,5-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8,5 L=160 mm8,5160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map