Preview not available

REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8 L=125 mm
Manufacturer Part Number 664-8-125
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-7-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=7 L=400 mm7400
664-7-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=7 L=500 mm7500
664-8-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8 L=100 mm8100
664-8-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8 L=125 mm8125
664-8-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8 L=160 mm8160
664-8-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8 L=200 mm8200
664-8-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8 L=250 mm8250
664-8-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8 L=315 mm8315
664-8-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8 L=400 mm8400
664-8-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=8 L=500 mm8500

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map