REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=7 L=315 mm
Manufacturer Part Number 664-7-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-6-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6 L=500 mm6500
664-6-630REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6 L=630 mm6630
664-6,2-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6,2 L=200 mm6,2200
664-6,2-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6,2 L=315 mm6,2315
664-6,2-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6,2 L=400 mm6,2400
664-6,5-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6,5 L=250 mm6,5250
664-6,5-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6,5 L=315 mm6,5315
664-6,5-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6,5 L=400 mm6,5400
664-6,5-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6,5 L=500 mm6,5500
664-7-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=7 L=315 mm7315

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map