REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6 L=200 mm
Manufacturer Part Number 664-6-200
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-5,5-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=5,5 L=315 mm5,5315
664-5,5-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=5,5 L=400 mm5,5400
664-5,5-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=5,5 L=500 mm5,5500
664-6-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6 L=100 mm6100
664-6-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6 L=125 mm6125
664-6-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6 L=160 mm6160
664-6-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6 L=200 mm6200
664-6-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6 L=250 mm6250
664-6-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6 L=315 mm6315
664-6-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=6 L=400 mm6400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map