REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4 L=400 mm
Manufacturer Part Number 664-4-400
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-4-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4 L=125 mm4125
664-4-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4 L=160 mm4160
664-4-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4 L=200 mm4200
664-4-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4 L=250 mm4250
664-4-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4 L=315 mm4315
664-4-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4 L=400 mm4400
664-4,2-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4,2 L=200 mm4,2200
664-4,2-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4,2 L=315 mm4,2315
664-4,5-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4,5 L=200 mm4,5200
664-4,5-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4,5 L=315 mm4,5315

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map