REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4,7 L=250 mm
Manufacturer Part Number 664-4,7-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-4,7-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4,7 L=160 mm4,7160
664-4,7-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4,7 L=200 mm4,7200
664-4,7-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4,7 L=250 mm4,7250
664-4,7-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4,7 L=315 mm4,7315
664-4,7-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4,7 L=400 mm4,7400
664-5-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=5 L=100 mm5100
664-5-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=5 L=125 mm5125
664-5-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=5 L=160 mm5160
664-5-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=5 L=200 mm5200
664-5-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=5 L=250 mm5250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map