REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3 L=200 mm
Manufacturer Part Number 664-3-200
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-2,7-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2,7 L=100 mm2,7100
664-2,7-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2,7 L=125 mm2,7125
664-2,7-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2,7 L=160 mm2,7160
664-2,7-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2,7 L=200 mm2,7200
664-2,7-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2,7 L=250 mm2,7250
664-2,7-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2,7 L=315 mm2,7315
664-3-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3 L=100 mm3100
664-3-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3 L=125 mm3125
664-3-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3 L=160 mm3160
664-3-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3 L=200 mm3200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map