REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3,2 L=200 mm
Manufacturer Part Number 664-3,2-200
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-3-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3 L=250 mm3250
664-3-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3 L=315 mm3315
664-3,2-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3,2 L=200 mm3,2200
664-3,2-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3,2 L=315 mm3,2315
664-3,5-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3,5 L=200 mm3,5200
664-3,5-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3,5 L=315 mm3,5315
664-3,7-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3,7 L=200 mm3,7200
664-3,7-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3,7 L=250 mm3,7250
664-3,7-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=3,7 L=315 mm3,7315
664-4-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=4 L=100 mm4100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map