REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=20 L=250 mm
Manufacturer Part Number 664-20-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-20-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=20 L=125 mm20125
664-20-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=20 L=160 mm20160
664-20-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=20 L=200 mm20200
664-20-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=20 L=250 mm20250
664-20-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=20 L=315 mm20315
664-20-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=20 L=400 mm20400
664-20-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=20 L=500 mm20500
664-20-630REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=20 L=630 mm20630

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map