REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2 L=200 mm
Manufacturer Part Number 664-2-200
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-2-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2 L=100 mm2100
664-2-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2 L=125 mm2125
664-2-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2 L=160 mm2160
664-2-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2 L=200 mm2200
664-2-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2 L=250 mm2250
664-2,5-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2,5 L=100 mm2,5100
664-2,5-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2,5 L=125 mm2,5125
664-2,5-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2,5 L=160 mm2,5160
664-2,5-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2,5 L=200 mm2,5200
664-2,5-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=2,5 L=250 mm2,5250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map