REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=16 L=100 mm
Manufacturer Part Number 664-16-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-16-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=16 L=100 mm16100
664-16-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=16 L=125 mm16125
664-16-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=16 L=160 mm16160
664-16-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=16 L=200 mm16200
664-16-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=16 L=250 mm16250
664-16-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=16 L=315 mm16315
664-16-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=16 L=400 mm16400
664-16-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=16 L=500 mm16500
664-16-630REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=16 L=630 mm16630
664-16-800REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=16 L=800 mm16800

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map