REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=14 L=315 mm
Manufacturer Part Number 664-14-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-14-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=14 L=100 mm14100
664-14-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=14 L=125 mm14125
664-14-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=14 L=160 mm14160
664-14-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=14 L=200 mm14200
664-14-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=14 L=250 mm14250
664-14-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=14 L=315 mm14315
664-14-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=14 L=400 mm14400
664-14-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=14 L=500 mm14500
664-14-630REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=14 L=630 mm14630
664-14-800REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=14 L=800 mm14800

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map