REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=14 L=250 mm
Manufacturer Part Number 664-14-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-1-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=1 L=100 mm1100
664-1-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=1 L=125 mm1125
664-1-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=1 L=160 mm1160
664-1,5-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=1,5 L=100 mm1,5100
664-1,5-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=1,5 L=125 mm1,5125
664-1,5-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=1,5 L=160 mm1,5160
664-1,7-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=1,7 L=100 mm1,7100
664-1,7-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=1,7 L=125 mm1,7125
664-1,7-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=1,7 L=160 mm1,7160
664-1,7-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=1,7 L=200 mm1,7200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map