REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12 L=400 mm
Manufacturer Part Number 664-12-400
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-12-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12 L=315 mm12315
664-12-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12 L=400 mm12400
664-12-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12 L=500 mm12500
664-12-630REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12 L=630 mm12630
664-12,2-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12,2 L=100 mm12,2100
664-12,2-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12,2 L=125 mm12,2125
664-12,2-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12,2 L=160 mm12,2160
664-12,2-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12,2 L=200 mm12,2200
664-12,2-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12,2 L=250 mm12,2250
664-12,2-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12,2 L=315 mm12,2315

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map