REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=11 L=400 mm
Manufacturer Part Number 664-11-400
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-11-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=11 L=200 mm11200
664-11-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=11 L=250 mm11250
664-11-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=11 L=315 mm11315
664-11-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=11 L=400 mm11400
664-11-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=11 L=500 mm11500
664-12-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12 L=100 mm12100
664-12-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12 L=125 mm12125
664-12-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12 L=160 mm12160
664-12-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12 L=200 mm12200
664-12-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=12 L=250 mm12250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map