REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=11 L=160 mm
Manufacturer Part Number 664-11-160
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-10,2-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,2 L=500 mm10,2500
664-10,2-630REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,2 L=630 mm10,2630
664-10,5-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,5 L=125 mm10,5125
664-10,5-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,5 L=200 mm10,5200
664-10,5-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,5 L=315 mm10,5315
664-10,5-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,5 L=400 mm10,5400
664-10,5-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,5 L=500 mm10,5500
664-10,5-630REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,5 L=630 mm10,5630
664-11-125REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=11 L=125 mm11125
664-11-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=11 L=160 mm11160

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map