REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD

NF EN ISO 6958

Manufacturer RABOURDIN
Description REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10 L=500 mm
Manufacturer Part Number 664-10-500
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/432-ejecteur-trempe-a-tete-cylindrique.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
664-10-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10 L=400 mm10400
664-10-500REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10 L=500 mm10500
664-10-630REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10 L=630 mm10630
664-10-800REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10 L=800 mm10800
664-10,2-100REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,2 L=100 mm10,2100
664-10,2-160REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,2 L=160 mm10,2160
664-10,2-200REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,2 L=200 mm10,2200
664-10,2-250REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,2 L=250 mm10,2250
664-10,2-315REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,2 L=315 mm10,2315
664-10,2-400REF. 664 EJECTOR PIN HARDENED WITH CYLINDRICAL HEAD D=10,2 L=400 mm10,2400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map