REF. 663 EJECTOR PIN HARDENED FOR VENTILATION

Manufacturer RABOURDIN
Description REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=8 L=315 mm
Manufacturer Part Number 663-8-315
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/5046-ejecteur-trempe-a-events.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
663-8-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=8 L=100 mm8100
663-8-160REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=8 L=160 mm8160
663-8-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=8 L=200 mm8200
663-8-250REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=8 L=250 mm8250
663-8-315REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=8 L=315 mm8315
663-10-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=10 L=100 mm10100
663-10-160REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=10 L=160 mm10160
663-10-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=10 L=200 mm10200
663-10-250REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=10 L=250 mm10250
663-10-315REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=10 L=315 mm10315

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map