REF. 663 EJECTOR PIN HARDENED FOR VENTILATION

Manufacturer RABOURDIN
Description REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=7 L=100 mm
Manufacturer Part Number 663-7-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/5046-ejecteur-trempe-a-events.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
663-5.5-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=5,5 L=200 mm5,5200
663-6-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=6 L=100 mm6100
663-6-160REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=6 L=160 mm6160
663-6-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=6 L=200 mm6200
663-6-250REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=6 L=250 mm6250
663-6-315REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=6 L=315 mm6315
663-6.5-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=6,5 L=100 mm6,5100
663-6.5-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=6,5 L=200 mm6,5200
663-7-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=7 L=100 mm7100
663-7-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=7 L=200 mm7200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map