REF. 663 EJECTOR PIN HARDENED FOR VENTILATION

Manufacturer RABOURDIN
Description REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=6 L=250 mm
Manufacturer Part Number 663-6-250
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/5046-ejecteur-trempe-a-events.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
663-1-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=1 L=100 mm1100
663-1-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=1 L=200 mm1200
663-1.5-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=1 L=100 mm1100
663-1.5-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=1 L=200 mm1200
663-2-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=2 L=100 mm2100
663-2-160REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=2 L=160 mm2160
663-2-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=2 L=200 mm2200
663-2-250REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=2 L=250 mm2250
663-2.5-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=2,5 L=100 mm2,5100
663-2.5-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=2,5 L=200 mm2,5200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map