REF. 663 EJECTOR PIN HARDENED FOR VENTILATION

Manufacturer RABOURDIN
Description REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=4,5 L=200 mm
Manufacturer Part Number 663-4.5-200
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/5046-ejecteur-trempe-a-events.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
663-4-250REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=4 L=250 mm4250
663-4-315REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=4 L=315 mm4315
663-4.5-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=4,5 L=100 mm4,5100
663-4.5-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=4,5 L=200 mm4,5200
663-5-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=5 L=100 mm5100
663-5-160REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=5 L=160 mm5160
663-5-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=5 L=200 mm5200
663-5-250REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=5 L=250 mm5250
663-5-315REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=5 L=315 mm5315
663-5.5-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=5,5 L=100 mm5,5100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map