REF. 663 EJECTOR PIN HARDENED FOR VENTILATION

Manufacturer RABOURDIN
Description REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=4 L=160 mm
Manufacturer Part Number 663-4-160
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/5046-ejecteur-trempe-a-events.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
663-3-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=3 L=100 mm3100
663-3-160REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=3 L=160 mm3160
663-3-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=3 L=200 mm3200
663-3-250REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=3 L=250 mm3250
663-3-315REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=3 L=315 mm3315
663-3.5-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=3,5 L=100 mm3,5100
663-3.5-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=3,5 L=200 mm3,5200
663-4-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=4 L=100 mm4100
663-4-160REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=4 L=160 mm4160
663-4-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=4 L=200 mm4200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map