REF. 663 EJECTOR PIN HARDENED FOR VENTILATION

Manufacturer RABOURDIN
Description REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=12 L=100 mm
Manufacturer Part Number 663-12-100
E-Shop link https://eshop.rabourdin.fr/en/cyclindrical-ejector-pin/5046-ejecteur-trempe-a-events.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
663-12-100REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=12 L=100 mm12100
663-12-160REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=12 L=160 mm12160
663-12-200REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=12 L=200 mm12200
663-12-250REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=12 L=250 mm12250
663-12-315REF. 663 EJECTOR PIN HARDENED FOR VENTILATION D=12 L=315 mm12315

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map