REF. 650 ANGLE PIN

Manufacturer RABOURDIN
Description REF. 650 ANGLE PIN D=32 L=100 mm
Manufacturer Part Number 650-32-100
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/429-doigt-de-demoulage-a-corps-droit.html
D mm 32
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
650-20-250REF. 650 ANGLE PIN D=20 L=250 mm20250
650-25-80REF. 650 ANGLE PIN D=25 L=80 mm2580
650-25-100REF. 650 ANGLE PIN D=25 L=100 mm25100
650-25-125REF. 650 ANGLE PIN D=25 L=125 mm25125
650-25-160REF. 650 ANGLE PIN D=25 L=160 mm25160
650-25-200REF. 650 ANGLE PIN D=25 L=200 mm25200
650-25-250REF. 650 ANGLE PIN D=25 L=250 mm25250
650-25-315REF. 650 ANGLE PIN D=25 L=315 mm25315
650-32-100REF. 650 ANGLE PIN D=32 L=100 mm32100
650-32-125REF. 650 ANGLE PIN D=32 L=125 mm32125

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map