REF. 650 ANGLE PIN

Manufacturer RABOURDIN
Description REF. 650 ANGLE PIN D=20 L=100 mm
Manufacturer Part Number 650-20-100
E-Shop link https://eshop.rabourdin.fr/en/angle-pin/429-doigt-de-demoulage-a-corps-droit.html
D mm 20
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
650-16-100REF. 650 ANGLE PIN D=16 L=100 mm16100
650-16-125REF. 650 ANGLE PIN D=16 L=125 mm16125
650-16-160REF. 650 ANGLE PIN D=16 L=160 mm16160
650-16-200REF. 650 ANGLE PIN D=16 L=200 mm16200
650-20-63REF. 650 ANGLE PIN D=20 L=63 mm2063
650-20-80REF. 650 ANGLE PIN D=20 L=80 mm2080
650-20-100REF. 650 ANGLE PIN D=20 L=100 mm20100
650-20-125REF. 650 ANGLE PIN D=20 L=125 mm20125
650-20-160REF. 650 ANGLE PIN D=20 L=160 mm20160
650-20-200REF. 650 ANGLE PIN D=20 L=200 mm20200

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map